[2010.02.17 15:25:38] [0000m.00s.593ms] [0] WELCOME
[2010.02.17 15:25:38] [0000m.00s.593ms] [1] iCDB Server ver.1.008, BlXepQFaxfIDI0z5wT7VyA, build:381372 created 2009-12-16 09:54:59, sources stamp:BlXepQFaxfIDI0z5wT7VyA
[2010.02.17 15:25:38] [0000m.00s.593ms] [1] Copyright 2009 Mentor Graphics Corporation. All Rights Reserved.
[2010.02.17 15:25:38] [0000m.00s.593ms] [1] Base flow version [2007.8]
[2010.02.17 15:25:38] [0000m.00s.593ms] [1] GBS Install Id [12962], Flow Id [PADS9.1], Full Flow Name[PADS9.1], Exact Access Date[Nov 1 2009]
[2010.02.17 15:25:38] [0000m.00s.593ms] [1] Machine [BILLP-LT]  User [bill]  PID [5472]
[2010.02.17 15:25:38] [0000m.00s.593ms] [1] Operating system [Microsoft Windows XP Professional Service Pack 3 (build 2600)]
[2010.02.17 15:25:38] [0000m.00s.593ms] [1] Current working dir [C:\Perforce\hardware\CAD_Board_Files\EM35X_Master\Schematic\Old\EM35X_MASTER\EM35X_MASTER]
[2010.02.17 15:25:38] [0000m.00s.593ms] [1] PATH [C:\MentorGraphics\9.1PADS\SDD_HOME\wv\win32\bin;C:\MentorGraphics\9.1PADS\SDD_HOME\common\win32\bin;C:\MentorGraphics\9.1PADS\SDD_HOME\common\win32\lib;C:\WINDOWS\system32;C:\WINDOWS;C:\WINDOWS\System32\Wbem;c:\Program Files\ActivIdentity\ActivClient\;c:\Program Files\Hewlett-Packard\IAM\bin;C:\Program Files\ATI Technologies\Fire GL 3D Studio Max;C:\Program Files\ATI Technologies\ATI.ACE\Core-Static;C:\Program Files\Perforce;C:\MENTOR~1\LICENS~1;C:/MentorGraphics/9.1PADS/MGC_HOME.ixn/bin;C:/MentorGraphics/9.1PADS/MGC_HOME.ixn/lib;C:\MentorGraphics\9.1PADS\MGC_HOME.ixn\bin;C:\MentorGraphics\9.1PADS\MGC_HOME.ixn\lib;]
[2010.02.17 15:25:38] [0000m.00s.593ms] [1] WDIR [C:\PADS Projects\iCDB]
[2010.02.17 15:25:38] [0000m.00s.593ms] [1] SDD_HOME [C:\MentorGraphics\9.1PADS\SDD_HOME]
[2010.02.17 15:25:38] [0000m.00s.593ms] [1] SDD_PLATFORM [win32]
[2010.02.17 15:25:38] [0000m.00s.593ms] [0] Upgrading constraint definitions from version [ce_ee.cns=7.7.1]
[2010.02.17 15:25:39] [0000m.00s.984ms] [0] Constraint definitions upgraded to version [ce_ee.cns=7.8.2]
[2010.02.17 15:25:39] [0000m.01s.031ms] [0] DONE
